(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Solder Remover SDA-20

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Set to between 450°C and 500°C only when using SMD-supported tools and hot air. For all other applications, always set at 450°C or below.
  • From :
    ฿ 225.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SD-61
SD-62
SD-63
SD-71
SD-87
SD-88
SDA-20
SDK-20P
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Product Type Type Temperature Setting
(°C)
Other Detailed Type Power Supply Motor Output
(W)
Ultimate Vacuum
(Hpa)
Max. Achievement Time
(sec.)
Displacement
(l/min)
Insulation Resistance
(MΩ)
JAN Code Mass
(g)
Use Heater Control Method Pump Power Cord Set Contents

฿ 2,519.00

HAND TOOL 1 Piece(s) 13 Day(s) - - - Option Tip ø0.8 - - - - - - 4989833057619 - For SDA-20 - - - - -

฿ 2,519.00

HAND TOOL 1 Piece(s) 13 Day(s) - - - Option Tip ø1.0 - - - - - - 4989833057626 - For SDA-20 - - - - -

฿ 2,519.00

HAND TOOL 1 Piece(s) 13 Day(s) - - - Option Tip ø1.5 - - - - - - 4989833057633 - For SDA-20 - - - - -

฿ 225.00

HAND TOOL 1 Piece(s) 13 Day(s) - - - Option Cleaning Pin - - - - - - 4989833057718 - For SDA-20 - - - - -

฿ 2,519.00

HAND TOOL 1 Piece(s) 13 Day(s) - - - Option Tapered Slim Tip ø0.8 - - - - - - 4989833057879 - For SDA-20 - - - - -

฿ 2,519.00

HAND TOOL 1 Piece(s) 13 Day(s) - - - Option Tapered Slim Tip ø1.0 - - - - - - 4989833057886 - For SDA-20 - - - - -

฿ 24,594.00

COMPATIBLE DESOLDERING TOOLS 1 Piece(s) 13 Day(s) Solder Remover Gun Model 350 to 500 (Continuously Variable) - - 100 VAC, 50/60 Hz 12 860 (650 mmHg) 0.2 15 100 or more (400°C) 4989833059200 420 (Not Including Cord) - 100 W Sensor Built-In, Ceramic Feedback Zero Cross Method Diaphragm Type 3P Cord (Grounded Type) 1.8 m Main Body (Hole Diameter ø1.0 Tip), Reserve Filter Cartridge × 1, Cleaning Pin, 2P-3P Conversion Plug

฿ 1,765.00

SOLDER REMOVER CASE 1 Piece(s) 13 Day(s) - - - Option Carrying Case - - - - - - 4989833057275 - For SDA-20 - - - - -

Basic Specifications

  • Features
    ESD Compliant, Lead-Free

Product Description

[Features]
· Because the pump and absorption nozzle are directly connected, a rapid vacuum achievement time and instantaneously strong absorption (vacuum attainment level: 650 mmHg) are achieved.
· Mechanical parts feature a floating structure that results in low noise and vibration.

Part Number
SD-61
SD-62
SD-63
SD-71
SD-87
SD-88
SDA-20
SDK-20P
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Product Type Type Temperature Setting
(°C)
Other Detailed Type Power Supply Motor Output
(W)
Ultimate Vacuum
(Hpa)
Max. Achievement Time
(sec.)
Displacement
(l/min)
Insulation Resistance
(MΩ)
JAN Code Mass
(g)
Use Heater Control Method Pump Power Cord Set Contents

฿ 2,519.00

HAND TOOL 1 Piece(s) 13 Day(s) - - - Option Tip ø0.8 - - - - - - 4989833057619 - For SDA-20 - - - - -

฿ 2,519.00

HAND TOOL 1 Piece(s) 13 Day(s) - - - Option Tip ø1.0 - - - - - - 4989833057626 - For SDA-20 - - - - -

฿ 2,519.00

HAND TOOL 1 Piece(s) 13 Day(s) - - - Option Tip ø1.5 - - - - - - 4989833057633 - For SDA-20 - - - - -

฿ 225.00

HAND TOOL 1 Piece(s) 13 Day(s) - - - Option Cleaning Pin - - - - - - 4989833057718 - For SDA-20 - - - - -

฿ 2,519.00

HAND TOOL 1 Piece(s) 13 Day(s) - - - Option Tapered Slim Tip ø0.8 - - - - - - 4989833057879 - For SDA-20 - - - - -

฿ 2,519.00

HAND TOOL 1 Piece(s) 13 Day(s) - - - Option Tapered Slim Tip ø1.0 - - - - - - 4989833057886 - For SDA-20 - - - - -

฿ 24,594.00

COMPATIBLE DESOLDERING TOOLS 1 Piece(s) 13 Day(s) Solder Remover Gun Model 350 to 500 (Continuously Variable) - - 100 VAC, 50/60 Hz 12 860 (650 mmHg) 0.2 15 100 or more (400°C) 4989833059200 420 (Not Including Cord) - 100 W Sensor Built-In, Ceramic Feedback Zero Cross Method Diaphragm Type 3P Cord (Grounded Type) 1.8 m Main Body (Hole Diameter ø1.0 Tip), Reserve Filter Cartridge × 1, Cleaning Pin, 2P-3P Conversion Plug

฿ 1,765.00

SOLDER REMOVER CASE 1 Piece(s) 13 Day(s) - - - Option Carrying Case - - - - - - 4989833057275 - For SDA-20 - - - - -

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1