(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Solder Remover (supports use with lead-free solder)【1-5 Pieces Per Package】

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Set to between 450°C and 500°C only when using SMD-supported tools and hot air. For all other applications, always set at 450°C or below.
  • From :
    ฿ 254.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SD-20 SALE
SD-21
SD-22
SD-23
SD-24
SD-25
SD-26
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship RoHS Product Type Type Temperature Setting
(°C)
Other Detailed Type Power Supply Motor Output
(W)
Ultimate Vacuum
(Hpa)
Max. Achievement Time
(sec.)
Displacement
(l/min)
Insulation Resistance
(MΩ)
JAN Code Mass
(g)
Heater Control Method Pump Power Cord Set Contents

฿ 33,427.00

฿ 26,741.60

HAND TOOL 1 Piece(s) - 13 Day(s) - Solder Remover Gun Model 350 to 500 (Continuously Variable) - - 100 VAC, 50/60 Hz 12 860 (650 mmHg) 0.2 15 100 or more (400°C) 4989833057206 420 (Not Including Cord) 100 W Sensor Built-In, Ceramic Feedback Zero Cross Method Diaphragm Type 3P Cord (Grounded Type) 1.8 m Main Body Hole Diameter ø1.0 Tip), Reserve Tip (Hole Diameter ø1.5), Reserve Filter Cartridge × 2, Cleaning Pin, 2P-3P Conversion Plug, Carrying Case

฿ 1,672.00

HAND TOOL 1 Piece(s) - 13 Day(s) 10 - - - Option Heater Holder - - - - - - 4989833057213 - - - - - -

฿ 2,272.00

HAND TOOL 1 Piece(s) - 13 Day(s) - - - - Option Heater Assembly - - - - - - 4989833057220 - - - - - -

฿ 1,455.00

HAND TOOL 1 Piece(s) - 13 Day(s) 10 - - - Option Pipe Setter - - - - - - 4989833057237 - - - - - -

฿ 2,015.00

FILTER CARTRIDGE 1 Pack(s)

5 Pieces Per Package

12 Day(s) - - - - Option Filter Cartridges (5 pcs.) - - - - - - 4989833057244 - - - - - -

฿ 254.00

HAND TOOL 1 Piece(s) - 13 Day(s) - - - - Option Seat Valve - - - - - - 4989833057251 - - - - - -

฿ 485.00

HAND TOOL 1 Piece(s) - 13 Day(s) 10 - - - Option Diaphragm - - - - - - 4989833057268 - - - - - -

Basic Specifications

  • Features
    ESD Compliant, Lead-Free

Product Description

[Specifications]
·A filter cartridge for desoldering machine SD-20.

Part Number
SD-20 SALE
SD-21
SD-22
SD-23
SD-24
SD-25
SD-26
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship RoHS Product Type Type Temperature Setting
(°C)
Other Detailed Type Power Supply Motor Output
(W)
Ultimate Vacuum
(Hpa)
Max. Achievement Time
(sec.)
Displacement
(l/min)
Insulation Resistance
(MΩ)
JAN Code Mass
(g)
Heater Control Method Pump Power Cord Set Contents

฿ 33,427.00

฿ 26,741.60

HAND TOOL 1 Piece(s) - 13 Day(s) - Solder Remover Gun Model 350 to 500 (Continuously Variable) - - 100 VAC, 50/60 Hz 12 860 (650 mmHg) 0.2 15 100 or more (400°C) 4989833057206 420 (Not Including Cord) 100 W Sensor Built-In, Ceramic Feedback Zero Cross Method Diaphragm Type 3P Cord (Grounded Type) 1.8 m Main Body Hole Diameter ø1.0 Tip), Reserve Tip (Hole Diameter ø1.5), Reserve Filter Cartridge × 2, Cleaning Pin, 2P-3P Conversion Plug, Carrying Case

฿ 1,672.00

HAND TOOL 1 Piece(s) - 13 Day(s) 10 - - - Option Heater Holder - - - - - - 4989833057213 - - - - - -

฿ 2,272.00

HAND TOOL 1 Piece(s) - 13 Day(s) - - - - Option Heater Assembly - - - - - - 4989833057220 - - - - - -

฿ 1,455.00

HAND TOOL 1 Piece(s) - 13 Day(s) 10 - - - Option Pipe Setter - - - - - - 4989833057237 - - - - - -

฿ 2,015.00

FILTER CARTRIDGE 1 Pack(s)

5 Pieces Per Package

12 Day(s) - - - - Option Filter Cartridges (5 pcs.) - - - - - - 4989833057244 - - - - - -

฿ 254.00

HAND TOOL 1 Piece(s) - 13 Day(s) - - - - Option Seat Valve - - - - - - 4989833057251 - - - - - -

฿ 485.00

HAND TOOL 1 Piece(s) - 13 Day(s) 10 - - - Option Diaphragm - - - - - - 4989833057268 - - - - - -

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1