(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Waist Pouch KSE-21

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of KSE-21

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Tool Holder / Bag
  • Case Size (Frontage x Depth x Height)(mm)
    Outer dimensions: 255 × 150 × 115, Inner dimensions: 240 × 145 × 110 (pocket inner dimensions: 140 × 108 × 20)
  • Case color
    Blue
  • Mass(g)
    300
  • Case Material
    High Quality PVC
  • JAN Code
    4989833070717
Part Number
KSE-21
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,960.00

ENG MAINTENANCE KIT 1 Piece(s) 13 Day(s)

Basic Specifications

Product Description

[Features]
· Large size that can store plenty of tools.
· Made of high-quality PVC with excellent waterproof and durability performance.
· Reflects light and offers a high level of safety.

Specifications of KSE-21

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Tool Holder / Bag
  • Case Size (Frontage x Depth x Height)(mm)
    Outer dimensions: 255 × 150 × 115, Inner dimensions: 240 × 145 × 110 (pocket inner dimensions: 140 × 108 × 20)
  • Case color
    Blue
  • Mass(g)
    300
  • Case Material
    High Quality PVC
  • JAN Code
    4989833070717
Part Number
KSE-21
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,960.00

ENG MAINTENANCE KIT 1 Piece(s) 13 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Waist Pouch KSE-21: related image(s)