(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
KA-50 |
KA-51 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Case Size (Frontage x Depth x Height) (mm) |
Mass (g) |
JAN Code |
---|---|---|---|---|---|---|---|---|
฿ 15,705.00 ฿ 12,564.00 |
ENG CASE | 1 Piece(s) | 13 Day(s) | Outer dimensions: 457 × 338 × 109, Inner dimensions: 440 × 320 × 105 | 2,800 | 4989833071509 | ||
฿ 17,274.00 ฿ 13,819.20 |
ENG CASE | 1 Piece(s) | 13 Day(s) | Outer dimensions: 457 × 338 × 144, Inner dimensions: 440 × 320 × 130 | - | 4989833071516 |
[Features]
· Metallic silver case accentuated with a glossy satin surface and a mild body shape.
Part Number |
---|
KA-50 |
KA-51 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Case Size (Frontage x Depth x Height) (mm) |
Mass (g) |
JAN Code |
---|---|---|---|---|---|---|---|---|
฿ 15,705.00 ฿ 12,564.00 |
ENG CASE | 1 Piece(s) | 13 Day(s) | Outer dimensions: 457 × 338 × 109, Inner dimensions: 440 × 320 × 105 | 2,800 | 4989833071509 | ||
฿ 17,274.00 ฿ 13,819.20 |
ENG CASE | 1 Piece(s) | 13 Day(s) | Outer dimensions: 457 × 338 × 144, Inner dimensions: 440 × 320 × 130 | - | 4989833071516 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?