(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Starpoint (VRS Type Rotating Eye Bolt)

Starpoint (VRS Type Rotating Eye Bolt)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 035STVRSM20

  • Product Type
    Other
  • Size A(mm)
    57
  • Size B(mm)
    17
  • Dimension C(mm)
    16
  • Size D(mm)
    40
  • Size E(mm)
    40
  • Size G(mm)
    50
  • Size L(mm)
    30
  • Dimension S(mm)
    29
  • Features
    If a Starpoint is used, it rotates in the pulling direction even when the bolt is secured.
  • Mass(g)
    0.5 k
  • Dimension M(mm)
    20
  • Size(mm)
    Load performance: 2.3 t, K: 75 mm, N: 12
  • Quantity
    1 pc.
Part Number
035STVRSM20
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Quantity

฿ 6,925.57

LIFTING CLAMP AND BELTS 1 Piece(s) Same day 10 1 pc.

Basic Specifications

  • Product Type
    Other
  • Size A(mm)
    57
  • Size B(mm)
    17
  • Dimension C(mm)
    16
  • Size D(mm)
    40
  • Size E(mm)
    40
  • Size G(mm)
    50
  • Size L(mm)
    30
  • Dimension S(mm)
    29
  • Features
    If a Starpoint is used, it rotates in the pulling direction even when the bolt is secured.
  • Mass(g)
    0.5 k
  • Dimension M(mm)
    20
  • Size(mm)
    Load performance: 2.3 t, K: 75 mm, N: 12
  • Quantity
    1 pc.

Product Description

[Features]
· Ordinary eye bolts do not allow lateral loading, and if lifting at multiple points (for example, 2 to 4 lifting points), it is impossible to align the eye bolt ring to the pulling direction once it is securely tightened.
· A Starpoint eye bolt, unlike an ordinary eye bolt, allows lateral hoisting under the rated load performance specification within the load range (it can rotate in the pulling direction even when bolt is secured).

Specifications of 035STVRSM20

  • Product Type
    Other
  • Size A(mm)
    57
  • Size B(mm)
    17
  • Dimension C(mm)
    16
  • Size D(mm)
    40
  • Size E(mm)
    40
  • Size G(mm)
    50
  • Size L(mm)
    30
  • Dimension S(mm)
    29
  • Features
    If a Starpoint is used, it rotates in the pulling direction even when the bolt is secured.
  • Mass(g)
    0.5 k
  • Dimension M(mm)
    20
  • Size(mm)
    Load performance: 2.3 t, K: 75 mm, N: 12
  • Quantity
    1 pc.
Part Number
035STVRSM20
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Quantity

฿ 6,925.57

LIFTING CLAMP AND BELTS 1 Piece(s) Same day 10 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1