(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mighty Catch Multi-Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Minimum order of 20 units.

Specifications of 0910132H

  • Product Type
    Other
  • Inner capacity
    1
Part Number
0910132H
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 729.07

SCAFFOLD PLANKS 20 Piece(s) 9 Day(s) 1

Basic Specifications

  • Product Type
    Other
  • Inner capacity
    1

Product Description

[Features]
· Can be used orthogonally, free (swivel), vertically and horizontally.
· Bolt tightened so no rattling.
· Frees you from selecting the required type of clamp.
· Simplifies inventory management.
· The wide size reduces lateral rattling.
· Clamping width up to 30 mm. (Minimum 6 mm) The large plates ensure a firm catch.

Specifications of 0910132H

  • Product Type
    Other
  • Inner capacity
    1
Part Number
0910132H
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 729.07

SCAFFOLD PLANKS 20 Piece(s) 9 Day(s) 1

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1