- การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series” |
Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
ø48.6/ø42.7 Combined Pipe Clamp (Orthogonal)
(i)Caution
- Minimum order of 30 units.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Inner capacity |
|
฿ 231.27
|
SCAFFOLD PLANKS
|
30 Piece(s)
|
|
9 Day(s)
|
1 |
|
฿ 231.27
|
SCAFFOLD PLANKS
|
30 Piece(s)
|
|
8 Day(s)
|
1 |
Basic Specifications
-
- Product Type
- Other
-
- Inner capacity
- 1
Product Description
[Features]
A clamp that can be also used for orthogonal type and is a component for temporary scaffolding.
Can be used for single tubes of both ø48.6 mm and ø42.7 mm.
This product has been certified by the Scaffolding and Construction Equipment Association of Japan.
[Applications]
Suitable for clamping pipes.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Inner capacity |
|
฿ 231.27
|
SCAFFOLD PLANKS
|
30 Piece(s)
|
|
9 Day(s)
|
1 |
|
฿ 231.27
|
SCAFFOLD PLANKS
|
30 Piece(s)
|
|
8 Day(s)
|
1 |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?