(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bullman Metal Fitting C Type

Bullman Metal Fitting C Type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Minimum order of 1 to 10 units.
  • From :
    ฿ 1,114.56 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
091BRC50
091BRC60
091BRC70
091BRC90
091BRCS28
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Working load
(t)
Thickness
(mm)
Clamp range
(mm)
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
Bolt size
(mm)
Ratchet
(mm)
Inner capacity

฿ 2,904.82

SCAFFOLD PLANKS 10 Piece(s) 12 Day(s) 8 38 12 to 48 126 144 50 56 37 35 M24 × 65 41 1

฿ 3,140.19

SCAFFOLD PLANKS 1 Piece(s) 21 Day(s) 8 40 21 to 60 127 156 62 57 37 35 M24 × 65 41 1

฿ 5,060.74

SCAFFOLD PLANKS 1 Piece(s) 21 Day(s) 8 40 30 to 70 192 208 72 100 80 35 M24 × 65 41 1

฿ 5,727.55

SCAFFOLD PLANKS 1 Piece(s) 21 Day(s) 8 40 52 to 88 190 230 90 90 70 35 M24 × 65 41 1

฿ 1,114.56

SCAFFOLD PLANKS 1 Piece(s) 7 Day(s) 1 24 13 to 26 74 76 28 39 28 18 M12 × 35 19 1

Basic Specifications

  • Product Type
    Other
  • Inner capacity
    1

Product Description

[Features]
A C-type bullman metal fitting that is widely used as components for temporary scaffolding.
Certified by the Scaffolding and Construction Equipment Association of Japan(C-50, C-60).
[Applications]
Suitable for joining 2 layers of steel.

Part Number
091BRC50
091BRC60
091BRC70
091BRC90
091BRCS28
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Working load
(t)
Thickness
(mm)
Clamp range
(mm)
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
Bolt size
(mm)
Ratchet
(mm)
Inner capacity

฿ 2,904.82

SCAFFOLD PLANKS 10 Piece(s) 12 Day(s) 8 38 12 to 48 126 144 50 56 37 35 M24 × 65 41 1

฿ 3,140.19

SCAFFOLD PLANKS 1 Piece(s) 21 Day(s) 8 40 21 to 60 127 156 62 57 37 35 M24 × 65 41 1

฿ 5,060.74

SCAFFOLD PLANKS 1 Piece(s) 21 Day(s) 8 40 30 to 70 192 208 72 100 80 35 M24 × 65 41 1

฿ 5,727.55

SCAFFOLD PLANKS 1 Piece(s) 21 Day(s) 8 40 52 to 88 190 230 90 90 70 35 M24 × 65 41 1

฿ 1,114.56

SCAFFOLD PLANKS 1 Piece(s) 7 Day(s) 1 24 13 to 26 74 76 28 39 28 18 M12 × 35 19 1

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1