1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Powder Titanium Tip Saw

Powder Titanium Tip Saw
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,177.41/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Next generation abrasion-resistant alloys for use in a wide range of cutting applications. Since the abrasive particles on the tips are fine, the amount that falls off due to impact or shock is minimal.

Part Number
13301KTP180
13301KTP305
13301KTP355
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(mm)
Blade thickness
(mm)
Number of flutes
(P)
Rotational speed
(rpm)
Weight

฿ 2,177.41

SAFE ENVIRONMENT GOODS 1 Piece(s) 31 Day(s) 1802404,3000.25 kg

฿ 5,179.22

SAFE ENVIRONMENT GOODS 1 Piece(s) 31 Day(s) 3052.256800 to 1,5000.4 kg

฿ 5,912.01

SAFE ENVIRONMENT GOODS 1 Piece(s) 31 Day(s) 3552.464800 to 1,5000.5 kg

Loading...

  1. 1

Basic Information

Details type Silent type, laser slits