1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Kondo Spatter Sheet Double Coat (09105KT161W)

SAFE ENVIRONMENT GOODS

Kondo Spatter Sheet Double Coat (09105KT161W)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The minimum number of order units will be in the range of 1 to 15.

Product Description

[Features]
· 100% flame-resistant fiber fabric with a silicone resin coating on both faces.
· Spark deflecting type.
· Does not contain asbestos.

Part Number
09105KT161W
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Grommets

฿ 1,949.36

SAFE ENVIRONMENT GOODS 15 Piece(s) 31 Day(s) 4

Loading...

  1. 1

Basic Information

Product Type Sputtering sheet Material Flame-resistant fiber fabric / Silicon double-side processing Material Code, JIS A type
Thickness (mm) 1