1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Emery Cloth Roll Of MOTOR Brand, 50 mm Wide (Plain Weave)

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,215.24/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Roll-type that can be cut to the required size to use.
· Uses an abrasive grain ideal for metal-based machining.

Part Number
50HRROL-40
50HRROL-50
50HRROL-60
50HRROL-80
50HRROL-100
50HRROL-120
50HRROL-150
50HRROL-180
50HRROL-240
50HRROL-320
50HRROL-400
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipParticle Size
(#)

฿ 2,786.67

MTS SHEET 1 Piece(s) 31 Day(s) 40

฿ 2,532.70

MTS SHEET 1 Piece(s) 31 Day(s) 50

฿ 2,469.21

MTS SHEET 1 Piece(s) 31 Day(s) 60

฿ 2,278.73

MTS SHEET 1 Piece(s) 31 Day(s) 80

฿ 2,215.24

MTS SHEET 1 Piece(s) 31 Day(s) 100

฿ 2,215.24

MTS SHEET 1 Piece(s) 31 Day(s) 120

฿ 2,215.24

MTS SHEET 1 Piece(s) 31 Day(s) 150

฿ 2,215.24

MTS SHEET 1 Piece(s) 31 Day(s) 180

฿ 2,215.24

MTS SHEET 1 Piece(s) 31 Day(s) 240

฿ 2,215.24

MTS SHEET 1 Piece(s) 31 Day(s) 320

฿ 2,215.24

MTS SHEET 1 Piece(s) 31 Day(s) 400

Loading...

  1. 1

Basic Information

Sheet Type Abrasive Cloth Usage Hand polish Width(mm) 50
Length(mm) 36,500