1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sanding Cloth Belt for Woodworking【10 Pieces Per Package】

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,462.38/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Product compatible with a wide range of grinding and polishing applications, including polishing the original surface when woodworking, polishing plywood, polishing noncombustible material, finishing and polishing decorative plywood and veneer, polishing painted surfaces, etc.

Part Number
BLT040
BLT060
BLT080
BLT100
BLT120
BLT150
BLT180
BLT240
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipParticle Size
(#)

฿ 1,776.82

MTS BELT 1 Pack(s)

10 Pieces Per Package

31 Day(s) 40

฿ 1,619.60

MTS BELT 1 Pack(s)

10 Pieces Per Package

31 Day(s) 60

฿ 1,540.99

MTS BELT 1 Pack(s)

10 Pieces Per Package

31 Day(s) 80

฿ 1,462.38

MTS BELT 1 Pack(s)

10 Pieces Per Package

31 Day(s) 100

฿ 1,462.38

MTS BELT 1 Pack(s)

10 Pieces Per Package

31 Day(s) 120

฿ 1,462.38

MTS BELT 1 Pack(s)

10 Pieces Per Package

31 Day(s) 150

฿ 1,462.38

MTS BELT 1 Pack(s)

10 Pieces Per Package

31 Day(s) 180

฿ 1,462.38

MTS BELT 1 Pack(s)

10 Pieces Per Package

31 Day(s) 240

Loading...

  1. 1

Basic Information

Tool Used Electrical and pneumatic tools Width(mm) 100 Length(mm) 915
Abrasive material Alundum (Alumina) (AA or A)