1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Long-lasting Emery Cloth Sheets【100 Pieces Per Package】

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,888.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The image is a representative image.

Product Description

[Applications]
· For polishing flat, uneven and curved surfaces of furniture and woodwork products, both painted and unpainted.
· Polishing the coating of various metals.

Part Number
RCFS180
RCFS240
RCFS320
RCFS400
RCFS600
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipParticle Size
(#)

฿ 5,888.80

MTS SHEET 1 Pack(s)

100 Pieces Per Package

31 Day(s) 180

฿ 5,888.80

MTS SHEET 1 Pack(s)

100 Pieces Per Package

31 Day(s) 240

฿ 5,888.80

MTS SHEET 1 Pack(s)

100 Pieces Per Package

31 Day(s) 320

฿ 5,888.80

MTS SHEET 1 Pack(s)

100 Pieces Per Package

31 Day(s) 400

฿ 5,888.80

MTS SHEET 1 Pack(s)

100 Pieces Per Package

31 Day(s) 600

Loading...

  1. 1

Basic Information

Sheet Type Sand Paper Usage Hand polish Width(mm) 230
Length(mm) 280