1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Western-Paper Sandpaper【50 Pieces Per Package】

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 779.07/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The image is a representative image.

Product Description

[Features]
· Regular sandpaper.
· Can be used for a wide-range of uses, such as woodwork polishing and rust removal from and polishing of machine parts, etc.

Part Number
131040
131050
131060
131080
131100
131120
131150
131180
131220
131240
131280
131320
131400
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipParticle Size
(#)

฿ 930.24

MTS SHEET 1 Pack(s)

50 Pieces Per Package

31 Day(s) 40

฿ 930.24

MTS SHEET 1 Pack(s)

50 Pieces Per Package

31 Day(s) 50

฿ 839.54

MTS SHEET 1 Pack(s)

50 Pieces Per Package

31 Day(s) 60

฿ 809.30

MTS SHEET 1 Pack(s)

50 Pieces Per Package

31 Day(s) 80

฿ 779.07

MTS SHEET 1 Pack(s)

50 Pieces Per Package

31 Day(s) 100

฿ 779.07

MTS SHEET 1 Pack(s)

50 Pieces Per Package

31 Day(s) 120

฿ 779.07

MTS SHEET 1 Pack(s)

50 Pieces Per Package

31 Day(s) 150

฿ 779.07

MTS SHEET 1 Pack(s)

50 Pieces Per Package

31 Day(s) 180

฿ 779.07

MTS SHEET 1 Pack(s)

50 Pieces Per Package

31 Day(s) 220

฿ 779.07

MTS SHEET 1 Pack(s)

50 Pieces Per Package

31 Day(s) 240

฿ 779.07

MTS SHEET 1 Pack(s)

50 Pieces Per Package

31 Day(s) 280

฿ 779.07

MTS SHEET 1 Pack(s)

50 Pieces Per Package

31 Day(s) 320

฿ 779.07

MTS SHEET 1 Pack(s)

50 Pieces Per Package

31 Day(s) 400

Loading...

  1. 1

Basic Information

Sheet Type Paper Usage Hand polish Width(mm) 230
Length(mm) 280