1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Teslameter MT-801

MHT MEASURING TOOL

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 38,705.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A portable teslameter. Optimal for measuring residual magnetism.

 
Part Number
MT-801
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 38,705.67

MHT MEASURING TOOL 1 Piece(s) 9 Day(s)

Loading...

  1. 1

Basic Information

Product Type Related products Measurement details DC magnetic flux density: polarity (N/S) AC magnetic flux density: 40 to 500 Hz Measuring Range DC × 1 (0 to 200.0 mT, 200.1 to 3,000.0 mT), DC × 10 (0 to 300.00 mT), AC (0 to 150.00 mT, 150.1 to 300.0 mT, 301.0 to 1,500.0 mT)
Size(mm) 64 (W) × 140 (H) × 30 (T) Accuracy DC × 1: ±(5% rdg. + 3 dgt), ± (5% rdg. + 10 dgt), DC × 10: ±(3% rdg. + 5 dgt), AC: ± (5% rdg. + 20 dgt) Attached documents Calibration certificate included
Mass(g) Approx. 250 (batteries installed / probe included) Supplement measurement units: mT only Accessories Probe, carrying case, batteries (sample batteries), instruction manual
Power Supply AA batteries (1.5 V) × 4 pcs., external power supply: 5 to 6 V DC (AC adapter / USB power supply) Application Environment 0 to 40°C Other Functions Zero reset, maximum detected value hold, polarity discrimination, auto power off
Display Detected values: numerical (digital), polarity: (N/S)