1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rico Sponge (M2702)【5-20 Pieces Per Package】

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 360.30/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Sponge abrasive using a polyurethane base that molds easily to curved surfaces.
· This can be used for substrate processing, rust removal, etc.

 
Part Number
M2702-75-100-1500
M2702-75-100-400
M2702-75-100-800
RM2702-P1500
RM2702-P400
RM2702-P800
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipParticle Size
(#)
Color Surface Color Back Surface Color

฿ 360.30

RKC POLISHING AGENT 1 Pack(s)

5 Pieces Per Package

31 Day(s) Approx. 1,500Light grayLight grayLight gray

฿ 360.30

RKC POLISHING AGENT 1 Pack(s)

5 Pieces Per Package

31 Day(s) Approx. 400BrownBrownBrown

฿ 360.30

RKC POLISHING AGENT 1 Pack(s)

5 Pieces Per Package

31 Day(s) Approx. 800GrayGrayGray

฿ 1,051.65

RKC POLISHING AGENT 1 Pack(s)

20 Pieces Per Package

5 Day(s) Approx. 1,500Light grayLight grayLight gray

฿ 1,051.65

RKC POLISHING AGENT 1 Pack(s)

20 Pieces Per Package

5 Day(s) Approx. 400BrownBrownBrown

฿ 1,051.65

RKC POLISHING AGENT 1 Pack(s)

20 Pieces Per Package

10 Day(s) Approx. 800GrayGrayGray

Loading...

  1. 1

Basic Information

Sheet Model Polyurethane (Sponge) Method of Using Manual Grinding Width(mm) 75
Length(mm) 100