(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
NGK Spark Plug Holder, Throwaway Drill, Holder for 3 Series, Metric Size Straight Shank
Hole diameter (drill diameter) D(mm) | 34.36 to 47.80 | Shank Type | straight shank | Shank Diameter x Length(mm) | ø40.0 x 70.0 |
---|---|---|---|---|---|
Pipe Screw | 1/4" | Applicable Clamp Screw | 7514-IP20-10 | Applicable Screwdriver | 8IP-20 |
Please check the type/dimensions/specifications of the part 22030S-40FMS in the Throw-Away Drill, 3 Series Holder, Metric Size Straight Shank series.
Part Number |
---|
21030S-40FMS |
23030H-40FMS |
24030H-40FMS |
24530S-40FMS |
25030S-40FMS |
27030S-40FMS |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Overall Length L (mm) | Maximum Machining Length (mm) | Body Length (mm) | Shape | Long Holder Size |
---|---|---|---|---|---|---|---|---|---|
฿ 19,780.79 | 1 Piece(s) | 5 Day(s) | 195 | 76.2 | 129.8 | S-1 | - | ||
฿ 20,670.29 | 1 Piece(s) | 5 Day(s) | 287.5 | 165.1 | 222.3 | S-3 | - | ||
฿ 21,755.78 | 1 Piece(s) | 5 Day(s) | 331.9 | 209.6 | 266.7 | S-3 | - | ||
฿ 24,605.18 | 1 Piece(s) | 5 Day(s) | 407.1 | 280.0 | 337.1 | S-2 | L | ||
฿ 24,605.18 | 1 Piece(s) | 5 Day(s) | 471.6 | 349.3 | 406.4 | S-2 | L | ||
฿ 36,063.10 | 1 Piece(s) | 13 Day(s) | 681.1 | 558.8 | 615.9 | S-2 | XL |
How can we improve?
How can we improve?