1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Metric Size Straight Shank Holder for Throw-Away Insert Type Drill Y Series (260Y0S-20FMS)

JTK1 CUTTING TOOLS

Metric Size Straight Shank Holder for Throw-Away Insert Type Drill Y Series (260Y0S-20FMS)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 18,574.70/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Use a holder and tip from the same series.

Product Description

A holder dedicated to indexable drills that can achieve a wide range of drilling diameters with the tip exchange method and is easy to replace inserts.

Part Number
260Y0S-20FMS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 18,574.70

JTK1 CUTTING TOOLS 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Hole diameter (drill diameter) D(mm) 9.50 to 11.07 Overall Length L(mm) 252.1 Shank Type straight shank
Maximum Machining Length(mm) 170.0 Body Length(mm) 202.1 Shank Diameter x Length(mm) ø20.0 x 50.0
Pipe Screw 1/8" Applicable Clamp Screw 724-IP7-10 Applicable Screwdriver 8IP-7
Shape S-2 Long Holder Size L

Please check the type/dimensions/specifications of the part 260Y0S-20FMS in the Metric Size Straight Shank Holder for Throw-Away Insert Type Drill Y Series (260Y0S-20FMS) series.