1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Holder For Inner Diameter Machining, C-MBR, Tapered Type

JTK1 CUTTING TOOLS

Holder For Inner Diameter Machining, C-MBR, Tapered Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 12,936.20/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • A left-hand tip is used for the right-hand holder. In the case of the F1 type breaker, a right-hand insert is used with the right-hand holder in order to evacuate the chips towards the front.

Product Description

[Features]
· Diamond shape 75° positive
· Mogul bar
· Carbide shank (tapered type)

Part Number
C06F-MBR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 12,936.20

JTK1 CUTTING TOOLS 1 Piece(s) 13 Day(s)

Loading...

  1. 1

Basic Information

Minimum Processing Diameter φA 5.0 mm Application Internal Diameter Selfishly Right-hand
Overall Length L1 80 mm

Please check the type/dimensions/specifications of the part C06F-MBR in the Holder For Inner Diameter Machining, C-MBR, Tapered Type series.