1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Holder For Cut-Off, CTV-K2

Holder For Cut-Off, CTV-K2
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,945.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
Front/back clamping type holder for parting-off turning.
The maximum parting-off diameter is ø20.
[Cutting Direction]You can choose from 2 types, left-hand or right-hand.
[Applications]
Suitable for parting-off machining.

Part Number
CTVL10K2
CTVL12GX2
CTVL12K2
CTVR10K2
CTVR12K2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSelfishly Dimension L1
(mm)
Dimension h1
(mm)
Dimension h
(mm)
Dimension b
(mm)

฿ 4,945.80

JTK1 CUTTING TOOLS 1 Piece(s) 13 Day(s) Left-hand120101010

฿ 4,945.80

JTK1 CUTTING TOOLS 1 Piece(s) 13 Day(s) Left-hand85121212

฿ 4,945.80

JTK1 CUTTING TOOLS 1 Piece(s) 13 Day(s) Left-hand120121212

฿ 4,945.80

JTK1 CUTTING TOOLS 1 Piece(s) 13 Day(s) Right-hand120101010

฿ 4,945.80

JTK1 CUTTING TOOLS 1 Piece(s) 13 Day(s) Right-hand120121212

Loading...

  1. 1

Basic Information

Application Cutting off Maximum Machining Diameter(mm) 20 Dimension f(mm) 0.0
Dimension L2(mm) 20 Dimension L3(mm) 11 Dimension w(mm) 2.2 (2.5)
Applicable tip CTV-S type Applicable tightening bolt AOS-5 * 16 Applicable wrench LW-2.5S