1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

The Amazing Cup, Flat Type

LIF CUTTING GRINDSTONE

The Amazing Cup, Flat Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,755.79/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Gently contacts the grinding surface, making it ideal for smooth finishing and flat surface grinding.
[Applications]
· Grinding concrete, bricks, blocks and stone materials

Part Number
SGC-P4FC
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,755.79

LIF CUTTING GRINDSTONE 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Product Type Diamond cutter Specifications Dry Type Application For concrete, mortar / Stone Material
Outer Diameter(mm) 100 Hole Diameter(mm) M10

Please check the type/dimensions/specifications of the part SGC-P4FC in the The Amazing Cup, Flat Type series.