1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

The Amazing Kenma-Kun For Steel Plate And Concrete Substrates, Flange Type (Part Number)

LIF CUTTING GRINDSTONE

The Amazing Kenma-Kun For Steel Plate And Concrete Substrates, Flange Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,601.87/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Amazing performance. Flange type
· Drastically reduces shock and vibration during grinding.
· For removing coatings
[Applications]
· Removal of hard coatings, elastic films, textured paint, sheet adhesive, etc.

Part Number
SGC-G4SB
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,601.87

LIF CUTTING GRINDSTONE 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Product Type Diamond cutter Specifications Dry Type Application Iron / For concrete, mortar
Outer Diameter(mm) 100 Hole Diameter(mm) 15

Please check the type/dimensions/specifications of the part SGC-G4SB in the The Amazing Kenma-Kun For Steel Plate And Concrete Substrates, Flange Type series.