(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Configurable Size Filter (For Bottom Cups)

Configurable Size Filter (For Bottom Cups)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 701.12 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
510
510B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Detailed type Set contents Inner capacity

฿ 1,392.00

PAINT CUPS 1 Piece(s) 20 Day(s) 100 mesh / 120 mesh Filter (100 mesh × 3, 120 mesh × 3), lid (7.5 mm hole × 6, 9.5 mm hole × 3) 1 set

฿ 701.12

FILTER 5 Piece(s) 6 Day(s) 120 mesh Filter 120 mesh × 6, lid (7.5 mm hole × 6, 9.5 mm hole × 3) 1 set

Basic Specifications

  • Product uses
    Other
  • Product Type
    Other
  • Inner capacity
    1 set

Product Description

The mounting pipe is a configurable size filter.
[Features]
· For bottom cups.
[Applications]
· For filtering of paint, etc.

Part Number
510
510B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Detailed type Set contents Inner capacity

฿ 1,392.00

PAINT CUPS 1 Piece(s) 20 Day(s) 100 mesh / 120 mesh Filter (100 mesh × 3, 120 mesh × 3), lid (7.5 mm hole × 6, 9.5 mm hole × 3) 1 set

฿ 701.12

FILTER 5 Piece(s) 6 Day(s) 120 mesh Filter 120 mesh × 6, lid (7.5 mm hole × 6, 9.5 mm hole × 3) 1 set

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Configurable Size Filter (For Bottom Cups) Specifications

Configurable Size Filter (For Bottom Cups): Related image

Configurable size filter external appearance

Configurable Size Filter (For Bottom Cups): Related image

Configurable size filter mounting image.

Specifications

  • Materials: nylon, brass, stainless steel

Filter

  • For metallics: 100 mesh (gold) made of brass
  • For solids: 120 mesh (silver) made of stainless steel

Lid

  • 7.5 mm part: mountable on a pipe diameter of 8 to 10 mm
  • 9.5 mm part: mountable on a pipe diameter of 10 to 12 mm

*The circumference around the lid hole is soft processed so that it expands when pipe is inserted.

Part NumberContents Of One Set
510Filter (100 mesh× 3, 120 mesh× 3)
Lid (7.5 mm× 6, 9.5 mm× 3)
510AFilter (100 mesh× 6)
Lid (7.5 mm× 6, 9.5 mm× 3)
510BFilter (120 mesh× 6)
Lid (7.5 mm× 6, 9.5 mm× 3)