(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Filter For Top Cup 400 cc

Filter For Top Cup 400 cc

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 504

  • Product uses
    Other
  • Product Type
    Other
  • Capacity
    400 cc
  • Diameter(mm)
    75
  • Height(mm)
    95
  • Set contents
    Filter body: 3 pcs., detachment jig: 1 pc.
  • Application
    Iwata PC-4/PC-4S
  • Inner capacity
    1 set
Part Number
504
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 930.26

FILTER 2 Piece(s) 6 Day(s) 1 set

Basic Specifications

  • Product uses
    Other
  • Product Type
    Other
  • Capacity
    400 cc
  • Diameter(mm)
    75
  • Height(mm)
    95
  • Set contents
    Filter body: 3 pcs., detachment jig: 1 pc.
  • Application
    Iwata PC-4/PC-4S
  • Inner capacity
    1 set

Product Description

Filter that comfortably fits into a cup.
[Features]
· With removable jig.
[Applications]
· For filtering of paint, etc.
· Applicable cups: Iwata PC-4S/PC-4.

Specifications of 504

  • Product uses
    Other
  • Product Type
    Other
  • Capacity
    400 cc
  • Diameter(mm)
    75
  • Height(mm)
    95
  • Set contents
    Filter body: 3 pcs., detachment jig: 1 pc.
  • Application
    Iwata PC-4/PC-4S
  • Inner capacity
    1 set
Part Number
504
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 930.26

FILTER 2 Piece(s) 6 Day(s) 1 set

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1