Kokuyo Inkjet Printer Paper, Photographic Paper, Gloss Paper, A4, 100 Sheets, KJ-G14A4-100N

Caution
Product Description
[Features]
・ Easily reproduce glossy photographs: Uses a special coating that can vividly reproduce colors. Beautiful glossy photographic images at affordable prices.
・ Thin for convenient storage: The paper is just 0.15 mm thick, keeping it thin and allowing it to be stored conveniently without taking up much space. Can be used for various commercial applications including pamphlets, promotions, etc.
・ Sheet thickness: 120 g/m2, 0.15 mm
・ Whiteness approx. 98% (ISO)
・ For one-sided printing
・ Includes 100 A4 size sheets.
[Product Specifications]
・ JAN Code: 4901480252506
・ Size (W × D × H): 241×305×16