Kokuyo Staple-free Stapler without Hole Harinacs Press

Caution
- Does not have holding force equal to that of a stapler using pins.
Product Description
[Feature]
・ Bind paper without using staple / Since paper can be bound without using staple, there is no need to replenish staples.
・ There is no need to separate stapled papers when disposing, and there is also no worry of the staple getting mixed with other things.
・ The binding part is slim / Press-locking method is used to crimp the paper with no holes.
・ With the casual binding part, paper can be bound beautifully.
・ Paper can be taken out neatly when you want to take out /Just by rubbing the binding part with a hard material such as a pen cap, the stapled paper can be easily taken out.
・ The binding part is not bulky / Since the binding part does not become thick, it is not bulky when stacked.
・ Compact design / palm size, can be used even by keeping on hand.
・ Can be bound at the corner or sideways / Corner binding and sideway binding freely available.
・ Markings are also there for convenient corner binding.
[Material]
・Lever Cover / Middle Cover / Under Cover: R-ABS
・Paper Insertion Slot: ABS, Stopper: POM
・ Rear Cover: PP
・ Main Body: Steel