(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
・ OK Tough Coat realizes high speed machining and long life
・ Solid type
・ Corresponds to a wide range of workpieces from cast iron to steel
・ Capable of high accuracy drilling
Shank Type | End Mill Shank | work material | general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Die Steel / Alloy Steel | Coating Y/N | Available |
---|---|---|---|---|---|
Groove Shape | Straight | Base Blade Y/N | NA | Detailed type | For Through Holes |
Diameter tolerance | m5 | Tip chamfer angle | 30° | Surface Treatment | OK Tough Coat |
Shank tolerance(mm) | h6 |
Please check the type/dimensions/specifications of the part CSRF031 in the Carbide Short Reamer CSRF (OK Tough Coat) series.
Part Number |
---|
CSRF032 |
CSRF033 |
CSRF034 |
CSRF035 |
CSRF036 |
CSRF037 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Groove Length (mm) | Number of flutes NT | Chamfer length (mm) | Overall Length L (mm) | Handle Diameter D (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 1,400.00 | 1 Piece(s) | 46 Day(s) | 27 | 4 | 0.5 | 60 | 3.5 | ||
฿ 1,400.00 | 1 Piece(s) | 46 Day(s) | 27 | 4 | 0.5 | 60 | 3.5 | ||
฿ 1,400.00 | 1 Piece(s) | 46 Day(s) | 27 | 4 | 0.5 | 60 | 3.5 | ||
฿ 1,400.00 | 1 Piece(s) | 46 Day(s) | 27 | 4 | 0.5 | 60 | 3.5 | ||
฿ 1,429.00 | 1 Piece(s) | 46 Day(s) | 27 | 4 | 0.5 | 60 | 4 | ||
฿ 1,429.00 | 1 Piece(s) | 46 Day(s) | 27 | 4 | 0.5 | 60 | 4 |
How can we improve?
How can we improve?