(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
・ OK Tough Coat realizes high speed machining and long life
・ Solid type
Shank Type | End Mill Shank | work material | general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Die Steel / Alloy Steel | Coating Y/N | Available |
---|---|---|---|---|---|
Groove Shape | Straight | Base Blade Y/N | NA | Detailed type | For Through Holes |
Diameter tolerance | 0 to +0.005 | Tip chamfer angle | 30° | Surface Treatment | OK Tough Coat |
Shank tolerance(mm) | h6 |
Please check the type/dimensions/specifications of the part CSRFM0296 in the Carbide Short Reamer CSRFM (OK Tough Coat) series.
Part Number |
---|
CSRFM0295 |
CSRFM0297 |
CSRFM0298 |
CSRFM0299 |
CSRFM0300 |
CSRFM0301 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Tool Diameter (mm) | Groove Length (mm) | Number of flutes NT | Chamfer length (mm) | Overall Length L (mm) | Handle Diameter D (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,582.48 | 1 Piece(s) | 10 Day(s) | 2.95 | 27 | 4 | 0.5 | 60 | 3 | ||
฿ 1,582.48 | 1 Piece(s) | 10 Day(s) | - | 27 | 4 | 0.5 | 60 | 3 | ||
฿ 1,582.48 | 1 Piece(s) | 10 Day(s) | - | 27 | 4 | 0.5 | 60 | 3 | ||
฿ 1,582.48 | 1 Piece(s) | 10 Day(s) | - | 27 | 4 | 0.5 | 60 | 3 | ||
฿ 1,582.48 | 1 Piece(s) | 10 Day(s) | - | 27 | 4 | 0.5 | 60 | 3 | ||
฿ 1,785.66 | 1 Piece(s) | 10 Day(s) | - | 27 | 4 | 0.5 | 60 | 3.5 |
How can we improve?
How can we improve?