1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Carbide Powerful Reamer CPRFM (OK Tough Coat) (CPRFM0296)

OKZ REAMER

Carbide Powerful Reamer CPRFM (OK Tough Coat) (CPRFM0296)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・OKTough Coat realizes high speed machining and long life
・ Solid type
・The finishing dimensions are stabilized thanks to the uniform cutting margin achieved by the rough cutting edge at the tip
・ Torsion angle 45°

 
Part Number
CPRFM0296
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTool Diameter
(mm)
Groove Length
(mm)
Number of flutes NT Length under neck
(mm)
Blade tip length
(mm)
Overall Length L
(mm)
Handle Diameter D
(mm)

฿ 2,830.59

OKZ REAMER 1 Piece(s) 10 Day(s) 2.96-3354603

Loading...

  1. 1

Basic Information

Shank Type End Mill Shank work material general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Die Steel / Alloy Steel Coating Y/N Available
Groove Shape Spiral Base Blade Y/N NA Detailed type For Through Holes, Deep Holes and Ovals
Diameter tolerance 0 to +0.005 Tip chamfer angle 45° Surface Treatment OK Tough Coat
Torsional Angle Left 35° Shank tolerance(mm) h6

Please check the type/dimensions/specifications of the part CPRFM0296 in the Carbide Powerful Reamer CPRFM (OK Tough Coat) series.

Products with similar specification

Part Number
CPRFM0295
CPRFM0297
CPRFM0298
CPRFM0299
CPRFM0300
CPRFM0301
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipTool Diameter
(mm)
Groove Length
(mm)
Number of flutes NT Length under neck
(mm)
Blade tip length
(mm)
Overall Length L
(mm)
Handle Diameter D
(mm)

฿ 2,830.59

1 Piece(s) 10 Day(s) 2.95-3354603

฿ 2,830.59

1 Piece(s) 10 Day(s) --3354603

฿ 2,830.59

1 Piece(s) 10 Day(s) --3354603

฿ 2,830.59

1 Piece(s) 10 Day(s) --3354603

฿ 2,830.59

1 Piece(s) 10 Day(s) --3354603

฿ 2,830.59

1 Piece(s) 10 Day(s) --3354603