1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Carbide Hard Reamer CKRH/CKRHM (CKRH033)

OKZ REAMER

Carbide Hard Reamer CKRH/CKRHM (CKRH033)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ OK Hard Coat enables high speed cutting of difficult-to-cut materials such as high-hardness materials and heat-resistant alloys.
・Can be used to machine high-hardness materials of up to HRC62.

Part Number
CKRH033
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTool Diameter
(mm)
Chamfer length
(mm)
Overall Length L
(mm)
Handle Diameter D
(mm)
Diameter tolerance

฿ 2,627.41

OKZ REAMER 1 Piece(s) 10 Day(s) -0.5804m5

Loading...

  1. 1

Basic Information

Shank Type End Mill Shank work material general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron / Titanium / Die Steel / Alloy Steel Coating Y/N Available
Groove Shape Spiral Base Blade Y/N NA Number of flutes NT 4
Detailed type For Through Holes and Deep Holes Tip chamfer angle 30° Surface Treatment OK Hard Coat
Torsional Angle Right 8° Shank tolerance(mm) h6

Please check the type/dimensions/specifications of the part CKRH033 in the Carbide Hard Reamer CKRH/CKRHM series.

Products with similar specification

Part Number
CKRH030
CKRH031
CKRH032
CKRH034
CKRH035
CKRH036
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipTool Diameter
(mm)
Chamfer length
(mm)
Overall Length L
(mm)
Handle Diameter D
(mm)
Diameter tolerance

฿ 2,163.00

1 Piece(s) 10 Day(s) 30.5803m5

฿ 2,627.41

1 Piece(s) 10 Day(s) -0.5804m5

฿ 2,627.41

1 Piece(s) 10 Day(s) -0.5804m5

฿ 2,627.41

1 Piece(s) 10 Day(s) -0.5804m5

฿ 2,627.41

1 Piece(s) 10 Day(s) -0.5804m5

฿ 2,627.41

1 Piece(s) 10 Day(s) -0.5804m5