1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Carbide Short Reamer with End Blade CERSFM (OK Tough Coat) (Part Number)

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,457.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ OK Tough Coat realizes high speed machining and long life
・ Solid type
・Short type carbide end blade reamer (CERFM)

 
Part Number
CERSFM0305
CERSFM0500
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipGroove Length
(mm)
Length under neck
(mm)
Chamfer length
(mm)
Overall Length L
(mm)
Handle Diameter D
(mm)

฿ 1,457.00

REAMER 1 Piece(s) 46 Day(s) 6150.2454

฿ 1,569.00

REAMER 1 Piece(s) 46 Day(s) 10200.25506

Loading...

  1. 1

Basic Information

Shank Type End Mill Shank work material general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Die Steel / Alloy Steel Coating Y/N Available
Groove Shape Spiral Base Blade Y/N Available Number of flutes NT 4
Detailed type For Through Holes, Blind Holes and Ovals Diameter tolerance 0 to +0.005 Tip chamfer angle 45°
Surface Treatment OK Tough Coat Torsional Angle Right 30° Shank tolerance(mm) h6