1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tapered Shank Drill TD

Tapered Shank Drill TD
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,135.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Abundant range of shanks
· Uses MCO material
· Oxidized product

Tapered Shank Drill TD: Related Image

Part Number
TDT1X0080
TDT1X0090
TDT1X0100
TDT1X0110
TDT1X0120
TDT1X0130
TDT1X0140
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOverall Length L
(mm)

฿ 1,135.00

CARBIDE DRILL 1 Piece(s) 46 Day(s) -

฿ 1,225.00

CARBIDE DRILL 1 Piece(s) 46 Day(s) -

฿ 1,374.00

CARBIDE DRILL 1 Piece(s) 46 Day(s) -

฿ 1,434.00

CARBIDE DRILL 1 Piece(s) 46 Day(s) -

฿ 1,674.00

CARBIDE DRILL 1 Piece(s) 46 Day(s) 192

฿ 1,674.00

CARBIDE DRILL 1 Piece(s) 46 Day(s) -

฿ 1,762.00

CARBIDE DRILL 1 Piece(s) 46 Day(s) -

Loading...

  1. 1

Basic Information

work material general steel / Stainless Steel / Cast Iron / Aluminum Tool Material Type Cobalt HSS Shank Type Taper shank
Coating Y/N Available Coating Type Other With/without Oil Hole NA
Shank standards MT1 tip angle(°) 118 Blade diameter tolerance h8
Surface Treatment Oxidization