1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SP Series Vibration-Proof Mill 4-Flute / OK Coat Premium SPSEE4VA (SPSEE4VA100)

OKZ SOLID CARBIDE END MILLS

SP Series Vibration-Proof Mill 4-Flute / OK Coat Premium SPSEE4VA (SPSEE4VA100)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
End mills that can drastically reduce chattering thanks to their unequally divided shape.

SP Series Vibration-Proof Mill 4-Flute / OK Coat SPSEE4VA: Related Image

Part Number
SPSEE4VA100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNeck diameter
(mm)

฿ 2,412.71

OKZ SOLID CARBIDE END MILLS 1 Piece(s) 9 Day(s) 9.8

Loading...

  1. 1

Basic Information

work material general steel / Quenched and tempered steel / High Hardness Steel-HRC55 / Stainless Steel / Cast Iron / Aluminum / Titanium Number of flutes(sheet) 4 Type Square
Coating OK Coated Machining Application Plane / Side / Groove Torsion Angle (θ) Standard torsion (30-40°)
Blade diameter tolerance(mm) -0.01 to -0.03 Shank tolerance(mm) h6

Please check the type/dimensions/specifications of the part SPSEE4VA100 in the SP Series Vibration-Proof Mill 4-Flute / OK Coat Premium SPSEE4VA series.

Products with similar specification

Part Number
SPSEE4VA050
SPSEE4VA060
SPSEE4VA090
SPSEE4VA110
SPSEE4VA120
SPSEE4VA160
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNeck diameter
(mm)

฿ 1,280.70

1 Piece(s) 7 Day(s) 4.8

฿ 1,309.73

1 Piece(s) 7 Day(s) 5.8

฿ 2,412.71

1 Piece(s) 9 Day(s) 8.8

฿ 3,225.43

1 Piece(s) 9 Day(s) 10.8

฿ 3,225.43

1 Piece(s) 9 Day(s) 11.8

฿ 6,040.92

1 Piece(s) 9 Day(s) 15.8