1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Zakkuri Mill (with Slim Shank) 3-Flute / OK Coat Premium SEE3ZTA

Zakkuri Mill (with Slim Shank) 3-Flute / OK Coat Premium SEE3ZTA
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,441.73/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Carbide end mills for plunge milling that enable non-step plunge cut feed, and further fluting as is.

Zakkuri Mill (with Slim Shank) 3-Flute / OK Tough Coat SEE3ZTA: Related Image

Part Number
SEE3ZTA065
SEE3ZTA095
SEE3ZTA110
SEE3ZTA140
SEE3ZTA180
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)

฿ 2,441.73

OKZ SOLID CARBIDE END MILLS 1 Piece(s) 9 Day(s) -

฿ 3,254.45

OKZ SOLID CARBIDE END MILLS 1 Piece(s) 9 Day(s) -

฿ 4,415.48

OKZ SOLID CARBIDE END MILLS 1 Piece(s) 9 Day(s) -

฿ 9,436.93

OKZ SOLID CARBIDE END MILLS 1 Piece(s) 9 Day(s) -

฿ 10,772.12

OKZ SOLID CARBIDE END MILLS 1 Piece(s) 9 Day(s) 18

Loading...

  1. 1

Basic Information

work material general steel / Quenched and tempered steel / High Hardness Steel-HRC55 / Stainless Steel / Cast Iron / Aluminum / Titanium Type High Helical Coating OK Coated
Machining Application Plane / Side / Groove Torsion Angle (θ) Powerful Torsion (45°-60°) Blade diameter tolerance(mm) -0.01 to -0.03
Shank tolerance(mm) h6