(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
・ For hole finishing machining of cast iron and general steel
・ MCO material (cobalt HSS) is used
Shank Type | End Mill Shank | work material | general steel / Stainless Steel / Cast Iron / Aluminum / Copper / Alloy Steel | Coating Y/N | NA |
---|---|---|---|---|---|
Groove Shape | Straight | Base Blade Y/N | NA | Detailed type | Hand Reamer |
Diameter tolerance | 0 to +0.005 | BT. | 0.03/100 | Shank tolerance(mm) | -0.02 to -0.05 |
Please check the type/dimensions/specifications of the part HRM500 in the Hand Reamer (0.01 steps) series.
Part Number |
---|
HRM200 |
HRM300 |
HRM400 |
HRM600 |
HRM700 |
HRM800 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Tool Diameter (mm) | Groove Length (mm) | Number of flutes NT | Chamfer length (mm) | Overall Length L (mm) | Handle Diameter D (mm) | Shank length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,466.38 | 1 Piece(s) | 10 Day(s) | 2 | 30 | 4 | 6 | 60 | 3 | 23 | ||
฿ 1,238.84 | 1 Piece(s) | 10 Day(s) | - | - | 6 | 8 | 72 | 3 | 23 | ||
฿ 1,234.18 | 1 Piece(s) | 10 Day(s) | - | - | 6 | 8 | 80 | 4 | 30 | ||
฿ 1,524.43 | 1 Piece(s) | 10 Day(s) | - | - | 6 | 10 | 100 | 6 | 38 | ||
฿ 1,727.61 | 1 Piece(s) | 10 Day(s) | - | - | 6 | 11 | 105 | 7 | 38 | ||
฿ 1,930.79 | 1 Piece(s) | 10 Day(s) | - | - | 6 | 12 | 115 | 8 | 42 |
How can we improve?
How can we improve?