1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Micrometer Collar Sleeve

Micrometer Collar Sleeve
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 21.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Available for micrometer measurement management.
·Color: grey, black, red, brown, yellow, green, blue

Part Number
04GAA260SALE
301708SALE
301709SALE
301710SALE
301711SALE
301712SALE
301713SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDetailed Type Color

฿ 25.00

฿ 14.00

MTY MICROMETER 1 Piece(s) 45 Day(s) GrayGray

฿ 21.43

฿ 14.00

MTY MEASURING TOOLS 1 Piece(s) 50 Day(s) BlackBlack

฿ 21.43

฿ 14.00

MTY MEASURING TOOLS 1 Piece(s) 50 Day(s) RedRed

฿ 21.43

฿ 14.00

MTY MEASURING TOOLS 1 Piece(s) 50 Day(s) BrownBrown

฿ 21.43

฿ 14.00

MTY MEASURING TOOLS 1 Piece(s) 50 Day(s) YellowYellow

฿ 21.43

฿ 14.00

MTY MEASURING TOOLS 1 Piece(s) 17 Day(s) GreenGreen

฿ 21.43

฿ 14.00

MTY MEASURING TOOLS 1 Piece(s) 50 Day(s) BlueBlue

Loading...

  1. 1

Basic Information

Type Accessories Scale Specification Analog Type for 0 to 300 mm, Analog/Digimatic Type for 300 to 1,000 mm, Digimatic Type for 0 to 300 mm Material Plastic