1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Micrometer, 293 Series Canter Mic MDE-MX/PX (MDE-25MX)

MTY MEASURING TOOLS

Micrometer, 293 Series Canter Mic MDE-MX/PX (MDE-25MX)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The quick action reduces approach time to the workpiece.
· Capable of quick measurement where the spindle moves by 2.0 mm in a single thimble rotation.
· Equipped with a function lock that prevents the origin from being erroneously changed during measurement.
· The ratchet thimble mechanism provides stable measurement.
· With a reference point mark that can determine the position match between the sleeve scale, which allows analog-type reading, and the digital display at the reference point and main positions.

Part Number
MDE-25MX SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWith / Without Measurement Data Output Terminal Measuring Range
(mm)
Mass
(g)
Accessories Specifications Size a
(mm)
Size b
(mm)

฿ 12,270.00

฿ 9,838.09

MTY MEASURING TOOLS 1 Piece(s) 12 Day(s) Included0 to 25265Button Type Silver Oxide Battery for Monitor (SR44 No. 938882) x 1, Wrench (No. 301336) x 1Origin Setting Function (ABS Measurement System), Zero Set Function (INC Measurement System), Hold Function, Function Lock Function, Auto Power On/Off Function, Measurement Data Output Function, Error Alarm6.525

Loading...

  1. 1

Basic Information

Type Standard Micrometer Display Method Digital Waterproof Function Included
Minimum amount of display(mm) 0.001 Instrument Error(µm) 1 (Quantization Error: does not include ±1 count.) Flatness(µm) 0.3 or below
Parallelism(µm) 1 or below IP Protection Level IP65 (IEC60529) Measuring Force(N) 7 to 12 * Measurement force when using the speeder ratchet (When measuring, multiply the measuring force under the same conditions and adjust the reference point.)
Battery Life About 2.4 years with normal use Position Detection Method Electromagnetic Induction Type Rotary Encoder

Please check the type/dimensions/specifications of the part MDE-25MX in the Micrometer, 293 Series Canter Mic MDE-MX/PX series.

Products with similar specification

Part Number
MDE-25PX
MDE-50PX
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipWith / Without Measurement Data Output Terminal Measuring Range
(mm)
Mass
(g)
Accessories Specifications Size a
(mm)
Size b
(mm)

฿ 11,928.00

1 Piece(s) 1 Day(s) Not Included0 to 25265Button Type Silver Oxide Battery for Monitor (SR44 No. 938882) x 1, Wrench (No. 301336) x 1Origin Setting Function (ABS Measurement System), Zero Set Function (INC Measurement System), Hold Function, Function Lock Function, Auto Power On/Off Function, Error Alarm6.525

฿ 13,469.00

1 Piece(s) 1 Day(s) Not Included25 to 50325-Origin Setting Function (ABS Measurement System), Zero Set Function (INC Measurement System), Hold Function, Function Lock Function, Auto Power On/Off Function, Error Alarm7.332.5