1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Dial Gauge, 543 Series, Signal ABS Digimatic Indicator ID-C112JX

MEASURING TOOLS

Dial Gauge, 543 Series, Signal ABS Digimatic Indicator ID-C112JX
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 21,941.11/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A measuring device that outputs the pass/fail judgment results of the detected position data. Unlike the mechanical type electric contact method, there is no contact degradation.
· The output can be directly connected to an external device (PLC, etc.). (Output logic reversal is also possible.) The judgment results are displayed on the LCD display and 2-color LED.
· This measuring device is equipped with a peak detection function and is also capable of pass/fail judgment on peak value and amplitude.
· ABS (absolute) method with absolute origin is used for position detection, which eliminates the need for origin setting every time the power is turned on as well as the risk of over-speed errors.
· 4 m cable included
· Supports 5 to 24 VDC external power supply
· Protection grade of IP54 (dust protection, splash-proof type)

Part Number
ID-C112JX SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 21,941.11

฿ 14,838.77

MEASURING TOOLS 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Use Standard Type Display Method Digital Scale Interval / Minimum Display(mm) 0.001/0.01
Waterproof Function Drip-proof With / Without measurement data output terminal Included Measuring Range(mm) 12.7
Measuring force(N) 2.5 or below Power Supply External: 5 to 24 VDC Wide Range Bound Accuracy µm 3 or below
Quantization Error ±1 count not included

Please check the type/dimensions/specifications of the part ID-C112JX in the Dial Gauge, 543 Series, Signal ABS Digimatic Indicator ID-C112JX series.