1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stylus for Surftest

Stylus for Surftest
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 11,167.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
This is a stylus for Surftest with an overall length of 44.2 to 144.7 mm.

Part Number
12AAC731SALE
12AAC732SALE
12AAC733SALE
12AAC734SALE
12AAC735SALE
12AAC736SALE
12AAC738SALE
12AAC739SALE
12AAC740SALE
12AAC741SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 11,167.00

฿ 7,881.67

STANDARD STYLUS 1 Piece(s) 5 Day(s)

฿ 12,784.00

฿ 9,024.23

MTY MEASUREING TOOL 1 Piece(s) 5 Day(s)

฿ 12,784.00

฿ 9,024.23

FOR EXTRA SMALL HOLE 1 Piece(s) 5 Day(s)

฿ 16,617.00

฿ 11,728.28

FOR ULTRA SMALL HOLE 1 Piece(s) 92 Day(s)

฿ 11,167.00

฿ 7,881.67

FOR DEEP GROOVE(10MM) 1 Piece(s) 92 Day(s)

฿ 11,167.00

฿ 7,881.67

FOR DEEP GROOVE (20MM) 1 Piece(s) 92 Day(s)

฿ 16,617.00

฿ 11,728.28

FOR KNIFE-EDGE 1 Piece(s) 50 Day(s)

฿ 19,117.00

฿ 13,494.69

FOR ECCENTRIC ARM 1 Piece(s) 50 Day(s)

฿ 19,117.00

฿ 13,494.69

FOR DEEP HOLE 1 Piece(s) 92 Day(s)

฿ 19,850.00

฿ 14,012.12

FOR DEEP HOLE 1 Piece(s) 92 Day(s)

Loading...

  1. 1

Basic Information

Product Model Other surface roughness measuring related products Detailed Type For Small Holes / For Super Small Holes Tip angle 60°
Tip radius(µm) 2 Overall Length(mm) 44.4 Identification Color Black