1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Detector for Surftest SJ-210/310 Series

Detector for Surftest SJ-210/310 Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 16,167.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Mitutoyo surface roughness measuring instrument Detector for Surftest SJ-210/310 series

Part Number
178-296SALE
178-383SALE
178-384SALE
178-385SALE
178-386SALE
178-387SALE
178-388SALE
178-390SALE
178-391SALE
178-392SALE
178-393SALE
178-398SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 19,700.00

฿ 13,906.23

STANDARD DETECTORS 1 Piece(s) 92 Day(s)

฿ 27,934.00

฿ 19,718.61

SMALL HOLE DETECTORS 1 Piece(s) 50 Day(s)

฿ 28,983.00

฿ 18,786.78

MTY MEASURING TOOLS 1 Piece(s) 14 Day(s)

฿ 27,934.00

฿ 19,718.61

DEEP GROOVE DETECTORS 1 Piece(s) 92 Day(s)

฿ 19,700.00

฿ 13,906.23

STANDARD DETECTORS 1 Piece(s) 50 Day(s)

฿ 23,084.00

฿ 16,295.00

STANDARD DETECTORS 1 Piece(s) 50 Day(s)

฿ 51,017.00

฿ 36,012.90

GEAR-TOOTH SURFACE DETECTORS 1 Piece(s) 50 Day(s)

฿ 16,167.00

฿ 11,412.29

STANDARD DETECTORS 1 Piece(s) 91 Day(s)

฿ 17,413.00

฿ 12,291.84

STANDARD DETECTORS 1 Piece(s) 5 Day(s)

฿ 24,550.00

฿ 17,329.85

SMALL HOLE DETECTORS 1 Piece(s) 5 Day(s)

฿ 24,550.00

฿ 17,329.85

EXTRA SMALL HOLE DETECTORS 1 Piece(s) 92 Day(s)

฿ 47,634.00

฿ 33,624.84

GEAR-TOOTH SURFACE DETECTORS 1 Piece(s) 50 Day(s)

Loading...

  1. 1

Basic Information

Product Model Other surface roughness measuring related products Detailed Type Detector for Super Small Holes / For Super Small Holes Tip angle 60°
Tip radius(µm) 2 Measured force(mN) 0.75 mN Overall Length(mm) 60.3
Features Minimum Measurement Hole Diameter ⌀2.8 mm