1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

7 Series Dial Gauge Stand Flat Measuring Base

MTY MEASUREING TOOL

7 Series Dial Gauge Stand Flat Measuring Base
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,653.16/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a 7 series plane measuring base.
[L (mm)]⌀58
[H (mm)]14

Part Number
101461 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,653.16

฿ 1,881.89

MTY MEASUREING TOOL 1 Piece(s) 14 Day(s)

Loading...

  1. 1

Basic Information

Use Parts L(mm) φ58 H(mm) 14

Please check the type/dimensions/specifications of the part 101461 in the 7 Series Dial Gauge Stand Flat Measuring Base series.