(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· The back plunger type dial gauge is suitable for leveling tables used for machine tools or the like, and for installation on inspection machine jigs and in narrow areas. The standard dial gauge is suitable for places where it is hard to see the scale plate.
· Uses Mitutoyo's original shockproof mechanism with a buffering structure, making it excellent in durability and impact resistance.
Use | Standard Type | Display Method | Dial | Scale type | Balance scale |
---|---|---|---|---|---|
Waterproof Function | Not Included | Measuring Range(mm) | 1 (Free stroke: 4) | Measuring force(N) | 1.4 or below |
Entire Measuring Range pointing error(µm) | 14 | Scale Specification | 50-0-50 | Error return(µm) | 4 |
A(mm) | 57 | B(mm) | 23.3 | C(mm) | 35.6 |
E(mm) | 22.2 | F(mm) | 28.7 | G(mm) | 12.8 |
H(mm) | 46 | Repeat Accuracy(µm) | 3 | Minute Hand 1 Rotation(mm) | 1.27 |
Error indication any 1/10 rotation(µm) | 8 | Supplement explanation | Less Than 1 Rotation, Shockproof, Back Plunger |
Please check the type/dimensions/specifications of the part 2960T in the 2 Series Regular Dial Gauge (Back Plunger Type) series.
How can we improve?
How can we improve?