(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Special accessory for maximizing the functions of a sukeya gauge block.
· The sukeya gauge block has an opening in the center for a wide application range far wider than that of a rectangular gauge block.
Part Number |
---|
619074 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Thickness (mm) | Dimension L (mm) | Dimension W (mm) | Dimension R (mm) | Parallelism (μm) | Flatness (μm) | Specifications | Permissible dimensional deviation (±) (µm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 8,500.00 | MTY MEASURING TOOLS | 1 Piece(s) | 50 Day(s) | Base 10 mm | - | - | 58 | - | - | - | - | - |
Loading...
Single Product/Set Classification | Single Item | Product Type | Accessories |
---|
Please check the type/dimensions/specifications of the part 619074 in the Accessory For Sukeya Gauge Block series.
Part Number |
---|
619054 |
619056 |
619057 |
619058 |
619059 |
619060 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Type | Thickness (mm) | Dimension L (mm) | Dimension W (mm) | Dimension R (mm) | Parallelism (μm) | Flatness (μm) | Specifications | Permissible dimensional deviation (±) (µm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,517.00 | 1 Piece(s) | 50 Day(s) | Scriber | 5.14 | 39.9 | 24.7 | - | - | - | - | - | ||
฿ 87.32 | 1 Piece(s) | 2 Day(s) | Stud bolt | ø4.166 | 16 | - | - | - | - | - | - | ||
฿ 125.00 | 1 Piece(s) | 50 Day(s) | Countersunk screw 1.1/4" | - | 31.6 | - | - | - | - | - | - | ||
฿ 102.32 | 1 Piece(s) | 50 Day(s) | Countersunk screw 5/8" | - | 15.8 | - | - | - | - | - | - | ||
฿ 125.00 | 1 Piece(s) | 50 Day(s) | Grooved nut | - | 15.8 | - | - | - | - | - | - | ||
฿ 958.67 | 1 Piece(s) | 50 Day(s) | Adjustable tie rod 6" | - | - | - | - | - | - | - | - |
How can we improve?
How can we improve?