1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Gauge Block With Thermal Expansion Coefficient

MTY MEASURING TOOLS

Gauge Block With Thermal Expansion Coefficient
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 144,448.17/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The gauge block with thermal expansion coefficient is the highest quality gauge block (available in steel and ceramic), exceeding grade K with its own highly accurate thermal expansion coefficient value.
· The thermal expansion coefficient is measured using a high accuracy dual-faced interferometer (DFI).
· The dimensional accuracy is measured using a high accuracy gauge block automatic light wave interferometer (GBI).
· The nominal dimensions of the rectangular gauge block are 100 to 500 mm.
* Comes with an inspection report of the nominal dimensions and calibration certificate with the JCSS logo.
In addition, it comes standard with thermal expansion coefficient calibration results and a calibration certificate.

Part Number
611685-01A SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 144,448.17

฿ 98,672.54

MTY MEASURING TOOLS 1 Piece(s) 50 Day(s)

Loading...

  1. 1

Basic Information

Single Product/Set Classification Single Item Material Steel Nominal Dimensions(mm) 500
Product Type Body Specifications Thermal expansion coefficient uncertainty: 0.035 × 10-6/K (k = 2), center size uncertainty: 30 nm (k = 2) (at 100 mm) Compatible standards K class JIS/DIN/ISO

Please check the type/dimensions/specifications of the part 611685-01A in the Gauge Block With Thermal Expansion Coefficient series.