(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Holes for extension have been added to all standard size gauge blocks with nominal dimensions of 125 mm or more. These holes are used to connect long gauge blocks, jaws, etc., and suppress errors caused tightening.
· Can also be used for CERA blocks.
Single Product/Set Classification | Single Item | Product Type | Accessories |
---|
Please check the type/dimensions/specifications of the part 619032 in the Accessory For Long Rectangular Gauge Block series.
Part Number |
---|
619031 |
619033 |
619034 |
619035 |
619036 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Type | Thickness (mm) | Blocks included in set | Dimension L (mm) | Dimension ℓ (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 4,084.01 | 1 Piece(s) | 5 Day(s) | Long gauge block holder A | 26 | 1 | - | - | ||
฿ 6,867.00 | 1 Piece(s) | 2 Day(s) | Long gauge block holder C | - | 1 | 236 | Maximum 200 | ||
฿ 6,317.34 | 1 Piece(s) | 5 Day(s) | Long gauge block holder D | - | 1 | - | - | ||
฿ 9,316.67 | 1 Piece(s) | 5 Day(s) | Long gauge block holder E | - | 1 | 210 | 67 to 155 | ||
฿ 1,783.68 | 1 Piece(s) | 50 Day(s) | Clamp frame | - | 3 | - | - |
How can we improve?
How can we improve?