Pin Gauge Set EM Series (+ or - tolerance)

Brand :
EISEN

Caution

  • EM-1 set is shown.

Product Description

Feature
- EISEN PIN GAUGE SET EM Series made in Japan
- Used to measure inner diameter starts from 0.100 mm can be selected either + or - tolerance.
- All sizes are available
Specification
- Diameter : 0.105 - 12.975 mm (Tolerance : Plus Set ( +2 ̴̴ +5) μm , Minus set ( -2 ̴̴ -5) μm)
- Diameter : 13.000 - 19.000 mm (Tolerance Plus Set ( +1 ̴̴ +5) μm , Minus set ( -1 ̴̴ -5) μm)
Remark
- Product is packed inside hexagon case with anti-rust paper.
- Size is engraved on product which has diameter 1.550 mm or more.
Hardness : 58 HRC or more
Material :
Size 0.20 - 0.99 mm made from SKH51
Size 1.00 - 15.005 mm made from SUJ2

Feature
- EISEN PIN GAUGE SET EM Series made in Japan
- Used to measure inner diameter starts from 0.100 mm can be selected either + or - tolerance.
- All sizes are available
Specification
- Diameter : 0.105 - 12.975 mm (Tolerance : Plus Set ( +2 ̴̴ +5) μm , Minus set ( -2 ̴̴ -5) μm)
- Diameter : 13.000 - 19.000 mm (Tolerance Plus Set ( +1 ̴̴ +5) μm , Minus set ( -1 ̴̴ -5) μm)
Remark
- Product is packed inside hexagon case with anti-rust paper.
- Size is engraved on product which has diameter 1.550 mm or more.
Hardness : 58 HRC or more
Material :
Size 0.20 - 0.99 mm made from SKH51
Size 1.00 - 15.005 mm made from SUJ2

Maker catalog Click
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

Pin Gauge Set EM Series (+ or - tolerance) | EISEN | MISUMI Thailand