Pin Gauge Set EP Series Grade 0 (0.20 - 20.00 mm, 0.01 mm increment)

Brand :
EISEN

Caution

    Product Description

    [Features]
    · EP Series PIN GAUGES SET made in Japan
    · Used to accurately measure inner diameter starts from 0.20 mm (0.01 mm increment).
    All sizes are available
    Specification :
    - Diameter 0.20 - 10.00 mm (Tolerance ±0.5μm, Class 0)
    Product is packed inside hexagon case with anti-rust paper individually
    Remark
    - Size number is engraved on pin which has diameter 1.00 mm or more.
    - Actual measure value is engraved on product case only class 0.
    Hardness : 58 HRC or more
    Material :
    Size 0.20-0.99 mm made from SKH51
    Size 1.00-10.00 mm made from SUJ2

    [Features]
    · EP Series PIN GAUGES SET made in Japan
    · Used to accurately measure inner diameter starts from 0.20 mm (0.01 mm increment).
    All sizes are available
    Specification :
    - Diameter 0.20 - 10.00 mm (Tolerance ±0.5μm, Class 0)
    Product is packed inside hexagon case with anti-rust paper individually
    Remark
    - Size number is engraved on pin which has diameter 1.00 mm or more.
    - Actual measure value is engraved on product case only class 0.
    Hardness : 58 HRC or more
    Material :
    Size 0.20-0.99 mm made from SKH51
    Size 1.00-10.00 mm made from SUJ2

    Maker catalog click
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat