1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sekigahara, Cut-Off Wheel (For Ironworking)【1-10 Pieces Per Package】

Sekigahara, Cut-Off Wheel (For Ironworking)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 103.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]
· Angles, cylindrical rods, thin iron plates, channel steel, deformed rebars, small-diameter pipes

Part Number
803100
803125
803126
803150
803180
803181
803305
803306
803355
803356
803405
803710
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipHardness Outer Diameter
(mm)
Blade thickness
(mm)
Internal Diameter
(mm)

฿ 103.55

LIF CUTTING GRINDSTONE 1 Piece(s) 31 Day(s) S100215

฿ 219.52

LIF CUTTING GRINDSTONE 1 Piece(s) 31 Day(s) S125220

฿ 219.36

LIF CUTTING GRINDSTONE 1 Piece(s) 31 Day(s) S125222

฿ 244.01

LIF CUTTING GRINDSTONE 1 Piece(s) 31 Day(s) S150222

฿ 275.80

LIF CUTTING GRINDSTONE 1 Piece(s) 31 Day(s) S180220

฿ 280.29

LIF CUTTING GRINDSTONE 1 Piece(s) 31 Day(s) S180222

฿ 410.04

LIF CUTTING GRINDSTONE 1 Piece(s) 31 Day(s) R3052.825.4

฿ 822.77

CUTTING GRINDSTONE 1 Pack(s)

3 Pieces Per Package

31 Day(s) R3052.825.4

฿ 502.98

LIF CUTTING GRINDSTONE 1 Piece(s) 31 Day(s) R3552.825.4

฿ 1,121.40

LIF CUTTING GRINDSTONE 1 Pack(s)

3 Pieces Per Package

31 Day(s) R3552.825.4

฿ 522.26

LIF CUTTING GRINDSTONE 1 Piece(s) 31 Day(s) R4052.825.4

฿ 501.07

LIF CUTTING GRINDSTONE 1 Pack(s)

10 Pieces Per Package

31 Day(s) S100215

Loading...

  1. 1

Basic Information

Product Type Flat work material general steel Abrasive material A
Particle Size(#) 46