1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Offset Grind Stone (For General Steel, Stainless Steel And Aluminum)

Offset Grind Stone (For General Steel, Stainless Steel And Aluminum)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 285.65/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The wave-shape ensures excellent grinding performance
· Virtually no clogging with a reduced work time
[Specification]
· Wave type, 3-stage teeth

Part Number
803063
803064
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipParticle Size
(#)

฿ 285.65

LIF CUTTING GRINDSTONE 1 Piece(s) 31 Day(s) 24

฿ 285.65

LIF CUTTING GRINDSTONE 1 Piece(s) 31 Day(s) 36

Loading...

  1. 1

Basic Information

Product Type Flat work material general steel / Stainless Steel / Aluminum Abrasive material AZ
Hardness P Outer Diameter(mm) 100 Blade thickness(mm) 4/5.5
Internal Diameter(mm) 15