1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Cut-Off Wheel For FRP

Cut-Off Wheel For FRP
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 269.76/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Both faces reinforced (2G), the grind stone features a safer design in which it will not fly off
· The flange clamping part is integrally molded with the grind stone for improved safety
· The aluminum foil provides a heat dissipating effect to prevent burning
· The wave type shape prevents burning

Part Number
803075
803076
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(mm)
Blade thickness
(mm)
Internal Diameter
(mm)

฿ 269.76

LIF CUTTING GRINDSTONE 1 Piece(s) 31 Day(s) 1061.0/1.215

฿ 317.75

LIF CUTTING GRINDSTONE 1 Piece(s) 31 Day(s) 1251.3/1.622

Loading...

  1. 1

Basic Information

Product Type Flat work material Non-metal Abrasive material Other
Particle Size(#) 46 Hardness P